Select Your Country

Go to global website

Ident-Ex 01 ZH_DZ1 Intrinsically safe Bluetooth® handheldIntrinsically safe Bluetooth® handheld

Key Benefits at a Glance

  • Ultra-rugged
  • Outstanding head modules performances
  • Easy to use, with one hand
  • High flexibility due to interchangeable head modules
  • Pairable with any Bluetooth device
  • Ideal for intensive and challenging data collection
  • Lower cost - prevents legacy tag replacement
  • Ideal for intensive scanning and 12 hour shifts

Show more

Approval
Product Compliance: Europe – CE
Product Compliance: USA - cSGSus
Product Compliance: United Kingdom – UKCA
Bluetooth® interface
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of Ident-Ex 01 ZH_DZ1

Ident-Ex® 01, part no. 70107997, Zone 1/21 and Div. 1, with RFID and barcode reader module
Description1-D barcode scanner , RFID reader
Readable codes1-D barcode
Operating frequency13.56 MHz HF
ScannerScan performance*:
RFID = up to 1.5 m
Barcode = 3 cm to 5 m
* The reading range depends on the RFID tag type, barcode type and the environment.
Internal data memoryOffline batch mode
2 MBytes;
Barcodes = 500+;
RFID* tags (ID only) = 500+
Battery typeLi-Ion battery
Rechargeable
10.000+ scans with one battery charge
Operating durationapprox. 12 h
BluetoothClass II, up to approx. 10 meters
RFIDISO/IEC 15693 ISO/IEC 14443 ISO/IEC 18000-3 (I-CODE ¦ NTAG ¦ my D™ Infineon)
ApplicationseSETUP Ident-Ex® , eSETTINGS Ident-Ex® (API DEMO)
Degree of protectionIP64
EN IEC 60079-0 (ATEX/ IECEx)
Mass500 g
Dimensions221 mm x 84 mm x 58 mm
ATEX approval
ATEX markingEx-Hexagon II 2D Ex ib IIIC T135°C Db IP6X
[exsign] II 2G Ex ib IIC T4 Gb IP64
SGS approval
SGS markingClass I, II, III, Division 1 Groups A-G, T4, T 135°C
Cl I Zn 1, AEx ia IIC T4 Gb IP64
IECEx approval
IECEx markingEx ib IIC T4 Gb IP64
Ex ib IIIC T135°C Db IP 6X
NoteFor more information, visit ecom-ex.com.
Scope of deliveryIdent-Ex®
Head module
Charging cable
Charger
Documentation
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert