Select Your Country

Go to global website

ICE2-8IOL1-G65L-V1D IO-Link master

Key Benefits at a Glance

  • Provides 4 Class A and 4 Class B IO-Link ports
  • Web-based configuration of module and IO-Link devices
  • Integrated IODD storage for more than 100 IODDs
  • Downloadable module configuration
  • M12 L-coded power connector
  • EtherNet/IP, Modbus/TCP, OPC UA, and MQTT support

Show more

OPC UA interface
Product Compliance: Europe – CE
IO-Link interface
Product Compliance: USA - cULus
MQTT interface
EtherNet/IP™ interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICE2-8IOL1-G65L-V1D

EtherNet/IP and Modbus IO-Link master with 4 x IO-Link Class A and 4 x IO-Link Class B ports
UL File NumberE360395
LED indicationsee manual
Rotary switchSetting the IP address
Rated operating voltageUe20 ... 30 V DC
General informationM12, L-coded
Protection classPELV or Limited Voltage power supply required
Nominal voltage24 V DC
Current consumptiontyp. 120 mA
Current loading capacityMax. 2 x 16 A per module
(Loop-through current via L-coded power supply)
Total current: max. 6.5 A per module (Class A)
Total current: max. 10.4 A per module (Class B)
Galvanic isolationbetween US and UA
Interface typeIndustrial Ethernet
Physical M12, D-coded
ProtocolEtherNet/IP + Modbus TCP + OPC UA + MQTT

Modbus max PDI: 33 times / sec
OPC UA max PDI update rate: 20 times / sec
MQTT max PDI update rate: 10 times / sec
Transfer rate10/100 Mbps
Number/Type4 x IO-Link Class B (X1 – X4) and 4 x IO-Link Class A (X5 – X8) Configurable as: Class 2, , PELV or Limited Voltage power supply required max. 12 digital inputs and digital outputs
short-circuit protected
Sensor supplyPorts 1 - 8: max. 500 mA per port via L+ (pin 1)
Actuator supplyPort 1: max. 3.5A via 2L+ (pin 2)
Ports 2-4: max. 2.3A via 2L+ (pin 2)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2 , EN 61000-6-4
RoHSEN IEC 63000:2018
Degree of protectionEN 60529
Fieldbus standardIEC 61131-2
Electrical safetyCSA C22.2 No. 61010-1-12
UL 61010-1, IEC 61010-2-201
Emitted interferenceEN 61000-6-4, FCC Part 15 Subpart B, ICES-001, AS/NZS CISPR 11
Noise immunityEN 61000-6-2 , EN 61131-2 , EN 61131-9
Shock resistanceEN 60068-2-27
Operating temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance15g, 11ms, half-sine
Degree of protectionIP67
ConnectionPower Supply M12, L-coded
Fieldbus M12, D-coded
Inputs/Outputs M12, A-coded
Material
HousingMolded Polyamide 66
Mass454 g
Tightening torque, fastening screws8 Nm
Tightening torque, cable gland0.6 Nm
Dimensions65 mm 29.8 mm 212 mm
Height212 mm
Width65 mm
Length30 mm
MountingMachine or panel
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert