Select Your Country

Go to global website

RM-320P-* Remote Monitor - Panel MountVisuNet FLX

Key Benefits at a Glance

  • Large application flexibility due to identical basic components that can be configured as required
  • Thin Client solution (with VisuNet RM Shell firmware)
  • Industrial Panel PC: IP66 rating in front panel and IP20 rating in back
  • Easy installation with available Mounting Kit
  • Global certifications

Show more

Approval
Approval
Product Compliance: China – CCC
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of RM-320P-*

Remote Monitor - Panel Mount
TypeRemote Monitor
ProcessorIntel® Celeron™ 3965U
RAMConfigurable RAM options:
Industrial temperature grade (temperature option A):
A: 1x 4 GB DDR4-2133
B: 1x 8 GB DDR4-2133
 
Wide temperature grade (temperature option B):
K: 1x 4 GB DDR4-2133
L: 1x 8 GB DDR4-2133
Mass storageStorage interface:
1x M.2 2242/2280 M Key, PCIe + SATA 3
 
Configurable storage options:
B: 64 GB M.2 SATA III, F134D 3D TLC, industrial temperature grade [temperature class A]
L: 64 GB M.2 SATA III, F134D 3D TLC, wide temperature grade
Input currentmax. 3 A, max. 60 W
Power consumption
DC20 ... 28 V d.c. / 4.0 A (SELV/PELV or class 2)
For connections designation refer to the VisuNet FLX Panel Mount manual.
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen sizeConfigurable display options:
22GT: 54.61 cm (21.5") [temperature class A]
22FC: 54.61 cm (21.5'')
(Display might react sluggishly below 0 °C)
19SC: 48.26 cm (19")
15FC: 39,62 cm (15,6")
Resolution22GT, 22FC, 15FC: 1920 x 1080 pixels (Full HD) Aspect Ratio (16:9)
19SC: 1280 x 1024 pixels (SXGA) Aspect Ratio (5:4)
Color depth24 bit (16.7 M) color
Contrast ratioTypically
22GT: 1000:1
22FC: 5000:1
19SC: 1000:1
15FC: 800:1
BrightnessConfigurable display options:
22GT: 250 cd/m2
22FC: 300 cd/m2
19SC: 450 cd/m2
15FC: 450 cd/m2
Viewing angle22GT: 178 ° in all directions
22FC, 19SC: horizontal: 170 °, vertical: 160 °
15FC: 170 ° in all directions
Life span22GT: back lamp life: 30.000 hrs typical half life, at 25 °C (77 °F)
22FC, 19SC, 15FC: back lamp life: 50.000 hrs typical half life, at 25 °C (77 °F)
Input devices
Touch screenConfigurable Display Options:
10-finger multi-touch, glove-friendly
22GT: Capacitive touch, no optical bonding
22FC, 19SC, 15FC: Capacitive touch, optical bonding
Interface type1 x DisplayPort 1.2 (DP++)
1 x mini DisplayPort 1.2 (DP++ w/ mono locking screw)
1 x Audio Line-out
2 x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard
2 x USB 3.1 Gen1 (5 Gbps) ports
1 x USB 2.0 port
2 x LAN ports (RJ45, 10/100/1000 Mbps)
2 x RS232/422/485 (BIOS configurable) with 5V/12V to power peripherals (1 x DB9 male + 1 x RJ45)
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (ind. Locations)
EN 61000-6-4:2007+A1:2011
EN 55035:2017/A11:2020
EN 55011:2016+A1:2017
Explosion protection
Directive 2014/34/EUEN IEC 60079-0:2018
EN IEC 60079-7:2015/A1:2018
EN 60079-11:2012
EN 60079-31:2014
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating systemVisuNet RM Shell 6 (based on Windows® 10 IoT Enterprise LTSC 2021 x64)
 
Optional:
I: IGEL OS 11 (based on Linux, without licence)
J: IGEL OS 12 (based on Linux, without licence)
T: ThinManager Ready
Operating temperatureTemperature classes:
A: 0 … 45 °C (32 … 113 °F)
B: -20 … 55 °C (-4 … 131 °F) [with wide temperature grade RAM/storage and optically bonded display unit]
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
Climatic conditionsPassive cooling, no rotating parts.
AltitudeOperating altitude max. 2000 m
Shock resistance18 shocks 15 g, 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm, 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionFront side: IP66/Type 4X
Back side: IP20
MaterialFront bezel: Stainless steel AISI304 (glass, silicone gasket)
Backside: Painted aluminum sheet metal
InstallationPanel mount (additional mounting kits available)
Mass22GT, 22FC and 19SC: approx. 8 kg
15FC: 5.4 kg
Dimensions22 inch: 567 mm x 358 mm x 68 mm
19 inch: 485.7 mm x 410.5 mm x 68 mm
15 inch: 434 mm x 283.4 mm x 67 mm
For cut out dimensions refer to the VisuNet FLX Panel mount manual.
UL approval
Approved forUL OrdLoc
UL approval E223772
UL61010-1 Ed.3
UL 61010-2-201 Ed2
CAN/CSA C22.2 No 61010-1-12
CAN/CSA C22.2 No 61010-2-201
 

 
IS circuits for
CL I, DIV 2, GP A-D
CL II, DIV 2, GP E, F, G
CL III
IS circuits for
CL I, ZN 2, IIC
CL II, ZN 22, IIIB
CL III, ZN 22, IIIA
Install per drawing 116-0478
 
Mounting in
CL I, DIV 2, GP A-D, T4
CL II, DIV 2, GP E, F, G
CL III
Mounting in
CL I, ZN 2, IIC, T4
CL II, ZN 22, IIIB
CL III, ZN 22, IIIA
ATEX approval
ATEX certificateUL 22 ATEX 2479X
ATEX markingII 3 G Ex ec [ic Gc] IIC T4 Gc
ATEX certificateUL 22 ATEX 2480U
ATEX markingII 3D Ex tc [ic Dc] IIIC Dc
IECEx approval
IECEx certificateIECEx ULD 22.0017X
IECEx markingEx ec [ic Gc] IIC T4 Gc
IECEx certificateIECEx ULD 22.0018U
IECEx markingEx tc [ic Dc] IIIC Dc
IECEx standardIEC 60079-0:2017 Ed 7.0
IEC 60079-7:2017 Ed 5.1
IEC 60079-11:2011 Ed 6.0
IEC 60079-31:2013 Ed. 2
CCC approval
CCC certificate2023322309005728
CCC markingEx ec [ic Gc] IIC T4 Gc
Ex tc [ic Dc] IIIC T85°C Dc
CCC standardGB 3836.1-2021
GB/T 3836.3-2021
GB/T 3836.4-2021
GB/T 3836.31-2021
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert