Select Your Country
KCD2-SLD-Ex1.1245 Solenoid Driver
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus or loop powered)
- Output 45 mA at 12 V DC
- Line fault transparency (LFT)
- Test pulse immunity
- Housing width 12.5 mm
- Up to SIL 3 acc. to IEC/EN 61508
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KCD2-SLD-Ex1.1245
Signal type | Digital Output |
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 |
Connection | terminals 5+, 6- loop powered Power Rail or terminals 9+, 10- bus powered | |
Rated voltage | Ur | 19 ... 30 V DC loop powered |
Input current | 75 mA at 24 V , 270 Ω load | |
Power dissipation | 1.3 W at 24 V , 270 Ω load |
Connection side | control side | |
Connection | terminals 5+, 6- | |
Test pulse length | max. 2 ms from DO card | |
Signal level | loop powered 1-signal: 19 ... 30 V DC 0-signal: 0 ... 5 V DC bus powered 1-signal: 15 ... 30 V DC (current limited to 5 mA) 0-signal: 0 ... 5 V DC | |
Rated current | Ir | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
Inrush current | < 200 mA , 10 ms loop powered |
Connection side | field side | |||||||||||||
Connection | terminals 1+, 2- | |||||||||||||
Internal resistor | Ri | 240 Ω | ||||||||||||
Current | Ie | typ. 45 mA | ||||||||||||
Voltage | Ue | typ. 12 V | ||||||||||||
Current limit | Imax | 50 mA | ||||||||||||
Open loop voltage | Us | typ. 24.6 V | ||||||||||||
Load | nominal 0.05 ... 18 kΩ , valid range for line fault detection (LFD) | |||||||||||||
Output II | fault signal | |||||||||||||
| ||||||||||||||
Line fault detection | ||||||||||||||
|
Output/other circuits | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output II/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff |
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2012 , EN 61326-3-2:2008 For further information see system description. | |
Degree of protection | IEC 60529:2013 | |
Protection against electrical shock | EN 61010-1:2010 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) Observe the temperature range limited by derating, see section derating. |
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | EXA 17 ATEX 0002 X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Input | |||||||||||||||||
| |||||||||||||||||
Collective error message | |||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.