Select Your Country
VOS2000-F226W-8MM-I Vision Sensor
Key Benefits at a Glance
- Reads all standard 1-D and 2-D codes
- Reads DPM codes
- Multi code reading
- Output string formatting
- Code quality output
- 32 Jobs on-board can be saved
- Offline parameterization
- 1.2 megapixel resolution
- Integrated illumination
- Mechanical focus adjustment
Show more
Preferred Type











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of VOS2000-F226W-8MM-I
Vision sensor for 1-D and 2-D code reading; Resolution: 1280 x 960 pixels; Light source: integrated LED flash, white; Lens: M12 lens; Focal length: 8 mm |
Sensing range | 55 mm x 41 mm at 100 mm reading distance and min. module size of 0.1 mm (1-D and 2-D barcode) 355 mm x 266 mm at 600 mm reading distance and min. module size of 0.48 mm (1-D barcode) or 0.64 mm (2-D barcode) | |
Light source | Integrated LED lightning , white | |
Picture detail | dependant of operating distance | |
Readable codes | 1-D Codes: Code 128, Code 39, Int 2 of 5, Codabar, UPC-A/E, EAN-8/13, Code 11, Code 32, Plessey, MSI Plessey, Telepen, BC 412, Pharmacode, DataBar, Postcode, Trioptic 2-D Codes: Data Matrix, QR-Code, Micro QR-Code, PDF417, Micro PDF417, Aztec, Han Xin Code, Maxi Code, Grid Matrix, Dotcode | |
Trigger mode | Free-running or triggered externally | |
Depth of focus | ± 5 % of the operating distance | |
Focal length | 8 mm | |
Evaluation frequency | 30 Hz | |
Target velocity | max. 4 m/s | |
Resolution | 1280 x 960 pixels | |
Image sensor | 1/3" CMOS monochrom Global Shutter 3.75 µm pixel size | |
Lens | M12 integrated lens |
Parameter assignment | Parameterization via PC user interface VCT Tool | ||||
Evaluation procedure | |||||
|
LED 1 | Steady blue: sensor started, not set up Steady green: job loaded, ready for execution Flashing green: job loaded and being executed, capture in progress Steady red: sensor fault | |
LED 2 | Flashing blue: starting (duration approx. 20 seconds) Steady green: measurement successful (Pass) Steady blue: measurement borderline (Recycle) Steady red: measurement unsuccessful (Fail) | |
LED 3 | Steady blue: warm reset or restart Steady red/green/yellow: network activity | |
Focus setting | Focus adjustable via centering |
Operating voltage | UB | 12 ... 30 V DC |
No-load supply current | I0 | 300 mA |
Interface type | Ethernet | |||||||||||||||||||||||||
Protocol | PROFINET IO TCP/IP EtherNet/IP | |||||||||||||||||||||||||
Fieldbus | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Transfer rate | 100 MBit/s |
Interface type | RS-232 , serial | |
Transfer rate | 115.2 kBit/s |
Input type | optically decoupled Inputs | |
Input voltage | Logic low (OFF): 0 ... 3 V Logic high (ON): 11 ... 30 V Switching threshold: 12 V | |
Control input | Image capture trigger + 2 general purpose inputs 2 inputs can be used for job switching | |
Input current | 8 mA ( typical ) | |
Internal protection circuit | 3 kΩ / 4000 V ( rms ) | |
Switching delay | Switch-on time (ON): 20 µs Switch-off time (OFF): 10 µs Image capture trigger: 62 µs (until image capture is triggered) |
Output type | 3 general purpose outputs , freely programmable , optically decoupled | |
Switching voltage | max. 30 V | |
Switching current | max. 100 mA each output | |
Switching delay | Switch-on time (ON): 150 µs Switch-off time (OFF): 50 µs |
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 |
Approvals | CE |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 8-pin M12 socket A-coded ; 12-pin M12 socket | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | Mounting bracket | ||||||||||
Mass | approx. 200 g | ||||||||||
Dimensions | |||||||||||
|
Related News and Applications
Read more on news and applications related to this product.