Select Your Country

Go to global website

VOS2000-F226W-16MM-I Vision Sensor

Key Benefits at a Glance

  • Reads all standard 1-D and 2-D codes
  • Reads DPM codes
  • Multi code reading
  • Output string formatting
  • Code quality output
  • 32 Jobs on-board can be saved
  • Offline parameterization
  • 1.2 megapixel resolution
  • Integrated illumination
  • Mechanical focus adjustment

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VOS2000-F226W-16MM-I

Vision sensor for 1-D and 2-D code reading;
Resolution: 1280 x 960 pixels;
Light source: integrated LED flash, white;
Lens: M12 lens;
Focal length: 16 mm
Sensing range55 mm x 41 mm at 200 mm reading distance and min. module size of 0.1 mm (1-D and 2-D barcode)
295 mm x 221 mm at 1000 mm reading distance and min. module size of 0.4 mm (1-D barcode) or 0.54 mm (2-D barcode)
Light sourceIntegrated LED lightning , white
Picture detaildependant of operating distance
Readable codes1-D Codes: Code 128, Code 39, Int 2 of 5, Codabar, UPC-A/E, EAN-8/13, Code 11, Code 32, Plessey, MSI Plessey, Telepen, BC 412, Pharmacode, DataBar, Postcode, Trioptic

2-D Codes: Data Matrix, QR-Code, Micro QR-Code, PDF417, Micro PDF417, Aztec, Han Xin Code, Maxi Code, Grid Matrix, Dotcode
Trigger modeFree-running or triggered externally
Depth of focus± 5 % of the operating distance
Focal length16 mm
Evaluation frequency30 Hz
Target velocitymax. 4 m/s
Resolution1280 x 960 pixels
Image sensor1/3" CMOS monochrom
Global Shutter
3.75 µm pixel size
LensM12 integrated lens
Parameter assignmentParameterization via PC user interface VCT Tool
Evaluation procedure
Identification and Verification1-D and 2-D codes
LED 1Steady blue: sensor started, not set up
Steady green: job loaded, ready for execution
Flashing green: job loaded and being executed, capture in progress
Steady red: sensor fault
LED 2Flashing blue: starting (duration approx. 20 seconds)
Steady green: measurement successful (Pass)
Steady blue: measurement borderline (Recycle)
Steady red: measurement unsuccessful (Fail)
LED 3Steady blue: warm reset or restart
Steady red/green/yellow: network activity
Focus settingFocus adjustable via centering
Operating voltageUB12 ... 30 V DC
No-load supply currentI0300 mA
Interface typeEthernet
ProtocolPROFINET IO
TCP/IP
EtherNet/IP
Transfer rate100 MBit/s
Interface typeRS-232 , serial
Transfer rate115.2 kBit/s
Input typeoptically decoupled Inputs
Input voltageLogic low (OFF): 0 ... 3 V
Logic high (ON): 11 ... 30 V
Switching threshold: 12 V
Control inputImage capture trigger + 2 general purpose inputs
2 inputs can be used for job switching
Input current8 mA ( typical )
Internal protection circuit3 kΩ / 4000 V ( rms )
Switching delaySwitch-on time (ON): 20 µs
Switch-off time (OFF): 10 µs
Image capture trigger: 62 µs (until image capture is triggered)
Output type3 general purpose outputs , freely programmable , optically decoupled
Switching voltagemax. 30 V
Switching currentmax. 100 mA each output
Switching delaySwitch-on time (ON): 150 µs
Switch-off time (OFF): 50 µs
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
ApprovalsCE
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP67
Connection8-pin M12 socket A-coded ; 12-pin M12 socket
Material
Housinganodized aluminum , plastic
Optical facePlastic pane
InstallationMounting bracket
Massapprox. 200 g
Dimensions
Height57 mm
Width58 mm
Length61 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert