Select Your Country

Go to global website

SJ30-N Inductive slot sensor

Key Benefits at a Glance

  • 30 mm slot width
Please contact us for exact delivery estimation.358.00 AUD Net price—your individual price will be shown during checkout process.
Approval
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of SJ30-N

Switching functionNormally closed (NC)
Output typeNAMUR
Slot width30 mm
Depth of immersion (lateral)27 ... 30 mm
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB5 ... 25 V
Switching frequencyf0 ... 150 Hz
HysteresisH0.1 ... 0.3 mm
Current consumption
Measuring plate not detected≥ 3 mA at nominal voltage
Measuring plate detected≤ 1 mA at nominal voltage
MTTFd5270 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0091X
Equipment protection level GbIECEx PTB 11.0091X
Equipment protection level DaIECEx PTB 11.0091X
Equipment protection level MbIECEx PTB 11.0091X
ATEX approval
Equipment protection level GaPTB 99 ATEX 2219 X
Equipment protection level GbPTB 99 ATEX 2219 X
Equipment protection level DaPTB 99 ATEX 2219 X
UL approvalcULus Listed, General Purpose
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0453
CCC approval
Hazardous Location2020322315002307
NEPSI approval
NEPSI certificateGYJ16.1391X
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialABS
Degree of protectionIP67
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.75 mm2
LengthL2 m
Mass450 g
Dimensions
Height110 mm
Width51 mm
Length84 mm
Use in the hazardous areasee instruction manuals
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert