Select Your Country

Go to global website

NCN3-F25-N4-V1 Inductive sensor

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • ATEX & IECEX certifications
In stock193.00 AUD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: USA - cULus
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN3-F25-N4-V1

Switching function2 x normally closed (NC)
Output typeNAMUR
Rated operating distancesn3 mm
Installationflush mountable
Assured operating distancesa0 ... 2.43 mm
Actual operating distancesr2.7 ... 3.3 mm typ.
Reduction factor rAl 0.52
Reduction factor rCu 0.43
Reduction factor r304 0.86
Reduction factor rSt37 1
Reduction factor rBrass 0.54
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 1500 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availabilitytv≤ 1 ms
Switching state indicatorLED, yellow
MTTFd1010 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx TUN 17.0021X
Equipment protection level GbIECEx TUN 17.0021X
Equipment protection level DaIECEx TUN 17.0021X
Equipment protection level MbIECEx TUN 17.0021X
ATEX approval
Equipment protection level GaTÜV 99 ATEX 1479 X
Equipment protection level GbTÜV 99 ATEX 1479 X
Equipment protection level DaTÜV 99 ATEX 1479 X
UL approvalcULus Listed, General Purpose
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0456
CCC approval
Hazardous Location2020322315002262
NEPSI approval
NEPSI certificateGYJ19.1410X
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typeConnector plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass45 g
Tightening torque, fastening screwsM5 x 25 : ≤ 2.7 Nm
Dimensions
Height20 mm
Width52 mm
Length52 mm
NoteMounted on mechanical drive
Use in the hazardous areasee instruction manuals
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert