Select Your Country
NCN3-F25-N4-0,14 Inductive sensor
Key Benefits at a Glance
- Direct mounting on standard actuators
- ATEX & IECEX certifications




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- CS
- DE
- EN
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCN3-F25-N4-0,14
Switching function | 2 x normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | sn | 3 mm |
Installation | flush mountable | |
Assured operating distance | sa | 0 ... 2.43 mm |
Actual operating distance | sr | 2.7 ... 3.3 mm typ. |
Reduction factor rAl | 0.52 | |
Reduction factor rCu | 0.43 | |
Reduction factor r304 | 0.86 | |
Reduction factor rSt37 | 1 | |
Reduction factor rBrass | 0.54 | |
Output type | 2-wire |
Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
Switching frequency | f | 0 ... 1500 Hz | ||||||
Hysteresis | H | typ. 5 % | ||||||
Reverse polarity protection | reverse polarity protected | |||||||
Short-circuit protection | yes | |||||||
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |||||||
Current consumption | ||||||||
| ||||||||
Time delay before availability | tv | ≤ 1 ms | ||||||
Switching state indicator | LED, yellow |
MTTFd | 1010 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Standard conformity | |||||||||||
|
IECEx approval | ||||||||||||||
| ||||||||||||||
ATEX approval | ||||||||||||||
| ||||||||||||||
UL approval | cULus Listed, General Purpose | |||||||||||||
| ||||||||||||||
CCC approval | ||||||||||||||
| ||||||||||||||
NEPSI approval | ||||||||||||||
|
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Connection type | cable | ||||||||||||||||
Housing material | PBT | ||||||||||||||||
Sensing face | PBT | ||||||||||||||||
Degree of protection | IP67 | ||||||||||||||||
Cable | |||||||||||||||||
| |||||||||||||||||
Mass | 44 g | ||||||||||||||||
Tightening torque, fastening screws | M5 x 25 : ≤ 2.7 Nm | ||||||||||||||||
Dimensions | |||||||||||||||||
| |||||||||||||||||
Note | Installation in housing |
Use in the hazardous area | see instruction manuals |