Select Your Country

Go to global website

ML100-8-HGU-100-BU/102/115/162 Convergent beam sensor

Key Benefits at a Glance

  • Miniature design
  • Diffuse mode sensor with long, narrow light spot
  • Easy to use
  • Very bright, highly visible light spot
  • Full metal thread mounting

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • JA

Technical data of ML100-8-HGU-100-BU/102/115/162

Convergent beam sensor, 100 mm adjustable detection range, blue light, light/dark on, NPN output, fixed cable
Detection range10 ... 100 mm
Adjustment range30 ... 100 mm
Reference targetstandard black, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible blue light
Polarization filterno
Black-white difference (6 %/90 %)< 20 % at 100 mm, < 10 % at 75 mm, < 5 % at 50 mm
Diameter of the light spotapprox. 6 mm x 60 mm at 100 mm
Opening angleEmitter: 3.5 ° vertical ; 30 ° horizontal
Optical facefrontal
Ambient light limitEN 60947-5-2:2007+A1:2012
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Function indicatorLED yellow: lights when object is detected
Control elementsSensing range adjuster
Control elementsLight-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 20 mA
Switching typeThe switching type of the sensor is adjustable. The default setting is: light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time1 ms
Product standardEN 60947-5-2
Photobiological safetyRisk group 1 according to IEC 62471
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 50 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm
Cable length2 m
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert