Select Your Country

Go to global website

MNI20N-0H02DY41N-00100:02 Incremental rotary encoder

Key Benefits at a Glance

  • Cost-effective, bearing-free rotary encoder for rotational speed measurement
  • Simple installation
  • Operating display verifies function
  • High degree of protection (IP67)
  • Magnetic ring with 50 poles

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of MNI20N-0H02DY41N-00100:02

Magnetic, non Contact
Detection typemagnetic sampling
Pulse count100
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
MTTFd1093 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED greenOperating display
Operating voltageUB10 ... 30 V DC
No-load supply currentI0max. 55 mA
Output typepush-pull, incremental
Voltage dropUd< 2.5 V
Load currentmax. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof)
Output frequencymax. 800 kHz
Cable∅4,7 mm, 4 x 2 x 0,128 mm2
cable with Deutsch connector DTM04-6P L = 1,15 m
Degree of protectionDIN EN 60529, IP67
Climatic testingDIN EN 60068-2-30
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 200 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 40 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Operating temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Material
HousingPA
CablePUR
Magnetic ringPA , Plastic-coated ferrite
50 poles
Massapprox. 190 g
Rotational speedmax. 20000 min -1
Dimensions
Width22.4 mm
Length32 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert