Select Your Country

Go to global website

ICA-IIOT-KIT2G-IO Industrial Communication

Key Benefits at a Glance

  • Experience the benefits of IO-Link
  • See how simple it is to integrate IO-Link data into your I4.0 strategy
  • Quick start guide for basic connectivity to the IO-Link master
  • Detailed instructions for MQTT and OPC UA connectivity
  • EtherNet/IP interface

Show more

IO-Link interface
OPC UA interface
MQTT interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Function ICA-IIOT-KIT2G-IO

Learn how to visualize and analyze sensor data with this IIoT Starter Kit and our simple-to-use IO-Link masters.

Each kit includes the following components to get you started:

  • An IO-Link master with 8 inputs/outputs

  • A high-frequency RFID R/W station with IO-Link

  • Three IO-Link sensors

  • All the necessary cabling, including an Ethernet bus cable and female cordset

  • An Ethernet unmanaged switch with 5 RJ45 ports and port alarm

  • Two RFID transponders

  • A Pepperl+Fuchs PS1000 power supply (100 VAC to 240 VAC wide range input; output 24 VDC, 5 A, 120 W)

The kit includes a list of protocol details as well as instructions that walk the user through setup and IO-Link master configurations.

General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert