Select Your Country

Go to global website

VIM32PL-E1AC8-0RE-IO-1V1401 Vibration sensor

Key Benefits at a Glance

  • Vibration velocity in mm/s (rms) acc. to DIN ISO 10816/20816
  • Vibration acceleration in g (rms) acc. to DIN ISO 10816/20816
  • IO-Link Interface for process data, parameterization and diagnosis
  • Switching output and current output parameterizable
  • Additional temperature value output
  • Rugged stainless steel housing

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of VIM32PL-E1AC8-0RE-IO-1V1401

Vibration sensor with IO-Link and programmable switching output or analog current output
TypeVibration sensor
Measuring technologyMEMS capacitive
SeriesPerformance Line
Measured variableVibration velocity
Vibration acceleration
Temperature
Measuring range
Vibration velocityv-rms0 ... 128 mm/s
Vibration accelerationa-rms0 ... 10 g rms
Temperature-40 ... 85 °C (-40 ... 185 °F)
Measurement accuracyVibration velocity: ± 0.1 mm/s (calibration point: 90% of the measuring range; 159.2 Hz) Complies with the tolerance requirements of DIN ISO 2954 for measuring range greater than 8 mm/s
Vibration acceleration: ± 0.01 g (calibration point: 90% of the measuring range; 159.2 Hz) Complies with the tolerance requirements of DIN ISO 2954
Cross-sensitivity< 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis
ResolutionVibration velocity: 0.01 mm/s
Vibration acceleration: 0.01 g
Frequency range10 ... 1000 Hz
Averaging timefor v-rms: 2 s
for a-rms: 2 s
Sampling rate8 kHz
MTTFd329 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Fusingexternal fuse is required: 1 A , fast acting , 30 V DC
Operating voltageUB18 ... 30 V DC
Current consumptionmax. 700 mA
Power consumptionP0max. 21 W
Time delay before availabilitytv≤ 1 s
Surge protectionup to 2 kV
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInput 16 Byte
measurement channels:
-rms value velocity
- peak value acceleration
- rms value acceleration
- temperature
per measurement channel:
- measurement value 2 Byte
- scaling 8 Bit
- switching signals 2 Bit
status data
Vendor ID1 (0x0001)
Device ID5308417 (0x510001)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time5 ms
SIO mode supportyes
Compatible master port typeClass A
Class B (use 3-pole adapter or 3-wire cable)
Output typeC/Q - Pin 4 in SIO mode (switching signal of the measured variable is programmable)
Switching functionNormally open/closed (NO/NC)
Operating current≤ 100 mA
Short-circuit protectionyes
Output typeI/Q - pin 2 (parameterizable as analog current output or switching signal)
- I: analog output for the measured variable, current 4 ... 20 mA
- Q: switching signal of the measured variable is parameterizable, PNP normally open
Switching functionNormally open/closed (NO/NC)
Operating current≤ 120 mA for switching signal
Voltage drop< 2 V
Output current4 ... 20 mA at analog output
Load resistor≤ 500 Ω at analog output
Short-circuit protectionyes
Degree of protectionDIN EN 60529, IP66, IP67
Shock resistanceDIN EN 60068-2-27, 60 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz
Vibration evaluationDIN ISO 10816/20816
UL approval
Ordinary LocationE468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeplug
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP66 / IP67 only in connected state
Connector
ThreadingM12
Number of pins4
Massapprox. 100 g
Dimensions
Length72.5 mm
Diameter23.8 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert