Select Your Country

Go to global website

UDB-18GS-2E2-0,2M-V15 Double sheet sensor

Key Benefits at a Glance

  • Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials
  • Insensitive to printing, colors, and shining surfaces
  • Perpendicular or inclined sensor mounting relative to the sheet plane possible
  • Simplified commissioning
  • Integrated alignment aid
  • No teach-in required
  • Short version

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of UDB-18GS-2E2-0,2M-V15

Sensing range20 ... 60 mm , optimal distance: 45 mm
Transducer frequencyapprox. 255 kHz
Non-volatile memoryEEPROM
Write cycles300000
LED greenindication: single sheet detected
LED yellowindication: no sheet detected (Air)
LED redindication: double sheet detected
flashing: device error
Operating voltageUB18 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 40 mA
Power consumptionP0≤ 550 mW
Time delay before availabilitytv≤ 300 ms
Input typeFunction input
0-level: -UB ... -UB + 1V
1-level: +UB - 1 V ... +UB
Pulse length≥ 100 ms
Impedance≥ 60 kΩ
DesignationOUT 1, 2
Number2
Output functionOUT 1: single sheet detected
OUT 2: double sheet detected
Output typeswitching output: PNP , NO contact
Rated operating currentIe100 mA per output
Voltage dropUd≤ 3 V
Switch-on delayton15 ms
Switch-off delaytoff15 ms
Fusingreverse polarity protected , overload and short-circuit resistant
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing length
Ultrasonic transmitter21 mm
Ultrasonic receiver52 mm
Housing diameter
Ultrasonic transmitter18 mm
Ultrasonic receiver18 mm
Degree of protectionIP54
Material
HousingStainless steel 1.4305/AISI 303, polyamide plastic parts
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Connector
ThreadingM12 x 1
Number of pins5
Cable
Cable diameter4.3 mm
Bending radius5 x diameter , fixed installation
MaterialPUR
Colorblack
LengthLapprox. 200 mm
Mass75 g
Tightening torque, fastening screwsmax. 20 Nm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert