Select Your Country

Go to global website

UDCM-30GS-3EP1-IO-0,2M-V19 Double sheet sensor

Key Benefits at a Glance

  • Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably sheet metal
  • Insensitive to printing, colors, and shining surfaces
  • Perpendicular or inclined sensor mounting relative to the sheet plane possible
  • Integrated alignment aid
  • IO-Link Interface for process data, parameterization and diagnosis
  • Synchronization options
  • No teach-in required

Show more

IO-Link interface
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of UDCM-30GS-3EP1-IO-0,2M-V19

Sensing range50 ... 150 mm , optimal distance: 80 mm
Transducer frequencyapprox. 85 kHz
Non-volatile memoryEEPROM
Write cycles300000
LED greenindication: single sheet detected
flashing (1 Hz) - standby mode
flashing with short break (1 Hz) - IO-Link mode
LED yellowindication: no sheet detected (Air)
LED redindication: double sheet detected
flashing: device error
Operating voltageUB18 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 100 mA
Power consumptionP0≤ 1500 mW
Time delay before availabilitytv≤ 300 ms
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInput: 16 Bit
- measurement value 8 Bit
- selected threshold set 2 Bit
- switching signals 3 Bit
Output: 8 Bit
- threshold set 2 Bit
- disable transducer 1 Bit
Vendor ID1 (0x0001)
Device ID3148292 (0x300A04)
Transfer rateCOM1 (4.8 kbits/s)
Min. cycle time22.4 ms
SIO mode supportyes
Compatible master port typeClass A (use adapter cable listed in accesories)
Class B (use 3-pole adapter or 3-wire cable)
DesignationSYNC
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level2.5 V ... UB
Input impedance> 22 kΩ
Output rated operating currentcurrent source < 2.5 mA
Pulse length0.4 ... 6 ms with external control, low active
Synchronization frequency
Common mode operation≤ 140 Hz
Multiplex operation≤ 140 Hz /n, n = number of sensors , n ≤ 10
DesignationIN2/FEEDBACK
Input/output typeinput or output programmable via IO-Link :
input for selection of a threshold set (factory default)
output as feedback output
Input typedigital input
Signal0-level: 0 ... + 1V
1-level: +UB - 1 V ... +UB
Input impedance≥ 60 kΩ
Pulse length≥ 100 ms
Output typePNP
Rated operating currentIe8 mA
Voltage drop< 3 V
Fusingreverse polarity protected , overload and short-circuit protected
DesignationIN1/TEACH
Input type0-level: 0 ... + 1V
1-level: +UB - 1 V ... +UB
Pulse length≥ 100 ms
Impedance≥ 60 kΩ
DesignationOUT 1 ... 3
Number3
Output functionOUT 1: single sheet detected
OUT 2: double sheet detected
OUT 3: no sheet detected (air)
Output typePush-pull (4 in 1) output , NC contact ( programmable )
Rated operating currentIe100 mA per output
Voltage dropUd≤ 3 V
Switch-on delayton30 ms (programmable)
Switch-off delaytoff30 ms (programmable)
Pulse extensioncan be activated (100 ms or IO-Link cycle time)
Fusingreverse polarity protected , overload and short-circuit resistant
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
IEC 61131-9 / IO-Link V1.1.3
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing length
Ultrasonic transmitter56 mm
Ultrasonic receiver78 mm
Housing diameter
Ultrasonic transmitter30 mm
Ultrasonic receiver30 mm
Degree of protectionIP65
Material
HousingStainless steel 1.4305/AISI 303, polyamide plastic parts
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Connector
ThreadingM12 x 1
Number of pins8
Cable
Cable diameter4.3 mm
Bending radius5 x diameter , fixed installation
MaterialPUR
Colorblack
LengthLapprox. 200 mm
Mass300 g
Tightening torque, fastening screwsmax. 30 Nm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert