Select Your Country

Go to global website

VTE7500-F400-B12-A1500 3-D Time-of-Flight sensorSmartRunner Explorer 3-D

Key Benefits at a Glance

  • Resolution 640 x 480 pixel
  • Gigabit-Ethernet (GigE) interface
  • Simple and fast mounting
  • Intuitive and user-friendly operating software ViSolution
  • Sturdy metallic housing
  • C# API
  • DuraBeam technology

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Warning
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VTE7500-F400-B12-A1500

The 3-D time-of-flight sensor is based on the principle of measuring time-of-flight of infrared light. This allows raw 3-D data from objects at a range of 400 to 7500 mm to be acquired with an image resolution of 0.3 MP and a frame rate of 30 fps. The sensor features a Gigabit Ethernet interface, intuitive operating software, rugged metal housing, and an API interface. The sensor is especially suitable for dynamic applications with a larger measuring range.
Detection rangemax. 7500 mm
min. 400 mm
Light sourceVertical-cavity surface-emitting laser
Light typeInfrared
Laser nominal ratings
Laser class1
Wave length940 nm
Target velocitymax. 1 m/s
Object reflectivity> 18 %
Picture detaildependant of operating distance
Opening angle47 ° x 35 °
Camera
Number of pixels640 x 480 pixels
Shutter4 - Phases Global shutter
Frame rate30 fps
Image resolution0.3 MP
MTTFd20 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicator4 LEDs (OUT 1, OUT 2, BUS, PWR)
Operating voltageUB24 V ± 20 % , PELV
No-load supply currentI0max. 450 mA
Power consumptionP0max. 13 W , Outputs without load
Interface typeEthernet TCP/IP
Transfer rate1 GBit/s
Control input1 digital input and External trigger
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27:2009
Laser classIEC 60825-1:2014
Measuring principleTime-of-Flight
Application3-D raw data
CE conformityCE
UKCA conformityUKCA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-20 ... 45 °C (-4 ... 113 °F) ,   (noncondensing; prevent icing on the lens!)
Relative humidity< 99 % , noncondensing
Degree of protectionIP65 / IP67
ConnectionM12 connector, 8-pin , A-coded
8-pin M12 socket , X-coded
Material
Housingmetal
Optical facePlastic pane
InstallationM5 screws
Massapprox. 800 g
Tightening torque, fastening screwsmax. 2 Nm
Dimensions
Height180 mm
Width56 mm
Depth67.5 mm
NoteINVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM
DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS ,
LASER ENERGY EXPOSURE NEAR APERTURE MAY CAUSE BURNS
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert