Select Your Country

Go to global website

OHV210-F229-B15 Handheld reader

Key Benefits at a Glance

  • Reads all standard 1-D and 2-D codes
  • Wireless Bluetooth connection
  • Dual lens for large read range
  • Reads from reflective surfaces
  • Use as stationary code reader possible
  • Convenient output string formatting
  • Programmable with JavaScript
  • Audible, tactile, and visual user feedback
  • Replaceable battery with status indicator
  • Degree of protection IP65

Show more

Product Compliance: Europe – CE
Product Compliance: USA - FCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OHV210-F229-B15

Handheld reader with Bluetooth for all common 1-D and 2-D codes
Light typeIntegrated LED lightning (red)
Readable codes1-D Codes: Codabar, Code 11, Code 32, Code 39, Code 93, Code 128, Interleaved 2 of 5, GS1 DataBar, Hong Kong 2 of 5, Matrix 2 of 5, MSI Plessey, NEC 2 of 5, Pharmacode, Plessey, Straight 2 of 5, Telepen, Trioptic, UPC/EAN, BC412
Gestapelte 1-D Codes: Codablock F, Code 49, GS1 Composite (CC-A/CC-B/CC-C), MicroPDF
2-D Codes: Aztec Code, Data Matrix, Data Matrix Rectangular, Grid Matrix, Han Xin, Maxicode, Micro QR Code, QR Code, QR Model 1
Postal Codes: Australian Post, Intelligent Mail, Japan Post, KIX Code, Korea Post, Planet, Postnet, UK Royal Mail, UPU ID-tags
Read distance40 ... 310 mm depending on the code type
Reading fieldHigh density reading range: 30° horizontal by 20° vertical
Wide reading range: 50° horizontal by 33.5° vertical
Modul sizemin. 0.1 mm
Ambient light limit96890 Lux
Target velocityStop
Camera
TypeCMOS
Number of pixels1280 x 960
Image recordingreal-time , manually triggered
Function indicator3 LEDs
Key3 programmable function keys
Supplyfrom Li-Ion battery
Physical Bluetooth 5.0 LE , USB 2.0        
Transmitter frequency2.4 GHz
Standard conformity
Electromagnetic compatibilityEN 61000-6-1:2007
EN 61000-6-2:2005/AC:2005
EN 61000-6-3:2007/A1:2011/AC:2012
EN 61000-6-4:2007/A1:2011
Radio spectrumETSI EN 300328 V2.2.2
StandardsEN 50581:2012
FCC approvalFCC-ID: HSW2832 (handheld reader), X8WBT840 (charger)
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 65 °C (-22 ... 149 °F)
Relative humidity5 ... 95 % non-condensing
Shock and impact resistanceWithstands multible drops from 1.8 m / 6 ft onto a concrete surface
Degree of protectionIP65
Material
Housingplastic
Mass177 g (incl. battery)
Dimensions130 mm x 51 mm x 135 mm (l x w x h)
Height135 mm
Width51 mm
Length130 mm
Scope of deliveryHandheld reader + Lithium ion battery 1200 mAh + charger
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert