Select Your Country

Go to global website

ACC-ROD-ENI90HD-070 swivel arm

Key Benefits at a Glance

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ACC-ROD-ENI90HD-070

swivel arm, 70 mm
Scope of delivery1 swivel arm, 70 mm
1 hexagon head screw M6 x 25 (ISO 4017)
1 hexagon nut M6 (ISO 7040)
4 x washer M6 (ISO 7089)
2 x Spacer
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert