Select Your Country

Go to global website

PMI15V-F112-EP-IO-V1 Inductive positioning system

Key Benefits at a Glance

  • IO-Link interface for service and process data
  • Measuring range 0 ... 15 mm
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PMI15V-F112-EP-IO-V1

Object distance0.5 ... 2 mm
Measuring range0 ... 15 mm
Operating voltageUB18 ... 30 V DC
Reverse polarity protectionreverse polarity protected
Linearity error± 0.3 mm
Repeat accuracyR± 0.5 mm
Resolution10 µm
Temperature drift± 0.4 mm in the range 0.5 mm ... 14.5 mm (for 1 mm object distance)
No-load supply currentI0≤ 22 mA
MTTFd830 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Smart Sensor - SSP 0
Smart Sensor - SSP 3.1
Process dataInput 4 byte
- Measurement value 16 bit
- Scale 8 bit
- Signal quality indicator 2 bit
- Switching signal 1 1 bit
- Switching signal 2 1 bit
Vendor ID1 (0x0001)
Device ID2097413 (0x200105)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time3 ms
SIO mode supportyes
Compatible master port typeClass A
Class B
Output type1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected
Operating currentIL≤ 100 mA / Output
Voltage drop≤ 3 V
Short-circuit protectionpulsing
Standard conformity
StandardsEN IEC 60947-5-2
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67
Material
HousingZinc diecast, nickel-plated
cover PA
Active surface PBT
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Dimensions
Height30.5 mm
Width35 mm
Length35 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert