Select Your Country

Go to global website

IC-KP-R2-V1 RFID evaluation unit

Key Benefits at a Glance

  • Max. 4 read/write heads connectable
  • Alternative 2 read/write heads and 2 trigger sensors can be connected
  • LC display with background lightning
  • Direct operation via 4 keys
  • LED status indicator of bus communication and read/write heads

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of IC-KP-R2-V1

Control interface unit IDENTControl with serial interface RS-232
Number of read/write headsmax. 4
alternative 2 read/write heads and 2 trigger sensors
UL File NumberE87056
MTBF95 a (Operation at +40 °C)
LEDs 1, 2, 3, 4Status indicator for read/write heads
green: command at read/write head active
yellow: approx. 1 second long, if command was successfully executed
LED PWR/ERRgreen: power on
red: Hardware fault
LED ULgreen: Interface Power ON/OK
LED TxDgreen: flashes in rhythm with the transmitted data
LED RxDgreen: flashes in rhythm of receiving data
LC displaytwo-line multi-function display with 12 characters per line
configuration of the control interface and display of connected read/write heads as additional pictograms; easy and direct selection of operating commands
Button4 keys: ESC, up, down and return
Rated operating voltageUe20 ... 30 V DC , PELV
Ripple≤ 10 % at 30 V DC
Current consumption≤ 2 A incl. read/write heads
Power consumptionP02.5 W Without read/write heads
Galvanic isolationbasic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff
Physical RS 232
ProtocolASCII
Transfer rate1200; 2400; 4800; 9600; 19200; 38400 Bit/s
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionIEC 60529
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-30 ... 80 °C (-22 ... 176 °F)
Climatic conditionsair humidity max. 96 %
Salt spray resistant to EN 60068-2-52
Shock and impact resistanceOscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6
Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27
Degree of protectionIP67
ConnectionRead/write heads: shielded, 4-pin, M12 connector
Power supply: M12 connector
Protective earth: M6 earthing screw
RS 232: M12 plug connection
Material
Housingpowder coated aluminum
Installationsnap-on to 35 mm standard rail or screw fixing
Massapprox. 1000 g
Dimensions
Height73 mm
Width105 mm
Length148 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert