Select Your Country
OBT30-R2-E0-P Triangulation sensor (BGS)
Key Benefits at a Glance
- Ultra-small housing design
- 45° cable outlet for maximum mounting freedom under extremely tight space constraints
- Highly visible light spot, even on dark materials
- Precision object detection, almost irrespective of the color
Preferred Type







Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- ZH
Technical data of OBT30-R2-E0-P
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, NPN output, 2 m fixed cable |
Detection range | 1 ... 30 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | LED | |
Light type | modulated visible red light , 630 nm | |
Black-white difference (6 %/90 %) | < 7 % at 30 mm | |
Angle deviation | approx. 2 ° | |
Diameter of the light spot | approx. 2 mm at a distance of 15 mm | |
Opening angle | approx. 2 ° | |
Optical face | frontal | |
Ambient light limit | EN 60947-5-2 : 30000 Lux |
MTTFd | 800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: Power on flashing: Short circuit/overload indication | |
Function indicator | LED yellow ON: lights when object is detected |
Operating voltage | UB | 10 ... 30 V DC , class 2 |
No-load supply current | I0 | < 10 mA |
Protection class | III |
Switching type | NO contact / light on | |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA , resistive load | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | approx. 800 Hz |
Response time | 600 µs |
Product standard | EN 60947-5-2 |
UL approval | E87056 , cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 2 m fixed cable | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | Fixing screws , 2 x M2 allen head screws included with delivery | ||||||||||
Mass | approx. 20 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Cable length | 2 m |