Select Your Country

Go to global website

ACC-SET-ENI90HD-R Mounting accessories

Key Benefits at a Glance

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ACC-SET-ENI90HD-R

Mounting accessories for recessed hollow shaft 16 mm
Scope of delivery1 allen head screw M6 x 20 (ISO 4762)
1 allen head screw M6 x 25 (ISO 4762)
1 allen head screw M6 x 30 (ISO 4762)
1 washer M6 (ISO 7090)
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert