Select Your Country

Go to global website

IQH3-FP-V1 RFID read/write device

Key Benefits at a Glance

  • Range up to 30 cm
  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • LEDs as function indicators
  • Multi-tag reading of up to 20 tags ensures increased productivity
  • For connection to IDENTControl evaluation unit
  • Degree of protection IP67

Show more

Product Compliance: USA - FCC
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IQH3-FP-V1

HF RFID read/write device, ISO 15693, for IDENTControl
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 300 mm (see manual)
Write distance0 ... 300 mm (see manual)
Widthmax. 300 mm
MTBF97 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED redstatus display
LED blueTransmission mode
Current consumption≤ 700 mA
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
UL approvalE468231
cULus Listed, Class 2 Power Source, Type 1 enclosure
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
ACMA approvalCERT-7285
WPC approvalETA-SD-20230807834
Radio approvalUSA: Contains FCC ID IREIQR3FP
Canada: Contains IC 7037A-IQR3FP
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods, adjustable)
-25 ... 55 °C (-13 ... 131 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two headsMultiplex on: ≥ 100 mm
Multiplex off: ≥ 750 mm
Mass385 g
Dimensions
Height40 mm
Width80 mm
Length80 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert