Select Your Country

Go to global website

**-EDGE-*-*-* VisuNet FLX Edge Workstation

Key Benefits at a Glance

  • Class I, Division 1 solution with integrated 6000 Series Type X Purge & Pressurization system
  • Class I, II, Division 2 and General Purpose solution without Purge & Pressurization system
  • Fully modular design using VisuNet FLX HMI and EXTA4 keyboard options support field maintainability
  • Available as Windows® PC or Thin Client with RM Shell, ThinManager Ready, or IGEL OS
  • Watershed housing allows for proper drainage in outdoor or washdown environments
  • Pedestal or wall mount option

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cETLus Intertek
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of **-EDGE-*-*-*

VisuNet FLX Edge Workstation
ProcessorIntel® Core™ i5-7300U
Intel® Celeron™ 3965U
RAM1x8 GB DDR4 (Thin Client or PC)
1x16 GB DDR4 (PC)
Mass storage64 GB M.2 SATA III (Thin Client)
256 GB M.2 NVMe (PC)
512 GB M.2 NVMe (PC)
ConnectionTerminals
Power consumption100 ... 240 VAC, 50 ... 60 Hz
20 ... 30 VDC
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen size22FC: 54.61 cm (21.5")
19SC: 48.26 cm (19")
Resolution22FC: 1920 x 1080 pixels (Full HD) Aspect Ratio (16:9)
19SC: 1820 x 1024 pixels (SXGA) Aspect Ratio (5:4)
Color depth24 bit (16.7 M) color
Contrast ratioTypically
22FC: 5000:1
19SC: 1000:1
BrightnessConfigurable display options:
22FC: 300 cd/m2
19SC: 450 cd/m2
Viewing angle22FC, 19SC: horizontal: 170°; vertical: 160°
Life spanBack lamp life (22FC, 19SC): 50,000 hrs typical half life, at 25 °C (77 °F)
Input devices
Touch screenDisplay Options:
10-finger multi-touch, glove friendly
22FC, 19SC: Capacitive touch, optical bonding
KeyboardOptional: Foil keyboard with different pointing device options available (See EXTA4 datasheet.)
Interface type1 x DisplayPort 1.2 (DP++)
1 x mini DisplayPort 1.2 (DP++ w/ mono locking screw)
1 x Audio Line-out
2 x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard
2 x USB 3.1 Gen1 (5 Gbps) ports
1 x USB 2.0 port
2 x LAN ports (RJ45, 10/100/1000 Mbps)
2 x RS232/422/485 (BIOS configurable) with 5V/12V to power peripherals (1 x DB9 male + 1 x RJ45)
Operating systemPC: Microsoft® Windows® 10 IoT Enterprise 2021 LTSC (x64)
Thin Client: Pepperl+Fuchs RM Shell 6 (based on Microsoft® Windows® 10 IoT) Enterprise 2021 LTSC (x64), ThinManager Ready or IGEL OS
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
Degree of protectionType 4X
Material
Housing304 (UNS S30400) stainless steel
SurfaceRa (max) = 64 μin
Massapprox. 52.16 kg (115 lbs) Empty housing ; Varies with configuration
Dimensions19" pedestal: 24.5" W. x 15.25" D x 70.5" H
19" wall-mount 24.5" W x 15.25" D x 34" H
22" pedestal: 28.5" W x 15.25" D x 70.5" H
22" wall-mount: 28.5" W x 15.25" D x 35" H
MountingWall or pedestal mount
ETL approvalcETLus: 5003368
Approved forClass I, Division 1, Groups A, B, C, D with 6000 Series Type X Purge
Class I, II, Division 2, Groups A, B, C, D, F, and G without 6000 Series Type X Purge
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert