Select Your Country

Go to global website

MNI40N-0T01DY41N-01000:01 Incremental rotary encoder

Key Benefits at a Glance

  • Clear function verification via two-color LEDs (red/green)
  • Simple installation and adjustment using assistance functions reduce costs
  • Self-diagnostics including the magnetic wheel provide quality assurance
  • Internal intelligence provides easy setup and reliable operation
  • The elastomer coating of the magnetic wheel provides resistance to dirt as well as thermal and mechanical shock
  • Long service life at high speeds and temperatures

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of MNI40N-0T01DY41N-01000:01

Magnetic, non Contact
Detection typemagnetic sampling
Pulse count1000
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
MTTFd942 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED red/greenOperating display / Alignment aid
Operating voltageUB10 ... 30 V DC
No-load supply currentI0max. 55 mA
Output typepush-pull, incremental
Voltage dropUd< 2.5 V
Load currentmax. per channel 30 mA , short-circuit protected
Output frequencymax. 1 MHz
ConnectorL = 0.3 m fixed cable with Deutsch connector DTM04-6P
Degree of protectionDIN EN 60529, IP67 , IP68 , IP69K
Climatic testingDIN EN 60068-2-30
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 200 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 40 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Operating temperature-40 ... 100 °C (-40 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Material
HousingPA
CablePUR
Magnetic wheelsteel 1.4021 (AISI 420)
ferrite filled cured rubber
Massapprox. 190 g
Rotational speedmax. 30000 min -1
Dimensions
Width22.4 mm
Length32 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert