Select Your Country

Go to global website

IUT-F190-B40-2V1D-FR1-04 RFID read/write device

Key Benefits at a Glance

  • Compact, high-performance UHF RFID read/write device for medium detection ranges
  • Rugged housing for harsh industrial environments
  • Switchable antenna polarization and multi-tag reading
  • Clearly visible LED status indicator
  • Integrated 2-port switch enables line or ring topology
  • Simple operation and configuration via integrated web server
  • OPC UA Server and AutoID Companion Specification enable standardized communication
  • Easy integration into IT systems via REST API

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IUT-F190-B40-2V1D-FR1-04

UHF RFID read/write device, India
Operating frequency865 MHz … 867 MHz: India
Transmission licenses for other countries on request
Emitted power3 ... 800 mW ERP adjustable
MTBF55 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
LED Link/Trafficgreen: network connection
yellow: flashes in rhythm with the transmitted data
Rated operating voltageUe20 ... 30 V DC , PELV
Ripple≤ 10 % at 30 V DC
Current consumption≤ 500 mA
Power consumptionP0≤ 10 W
Surge protectioncategory 2
Physical Ethernet
ProtocolHTTP (REST API)
OPC UA (AutoID Companion Specification)
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Physical Ethernet
ProtocolHTTP (REST API)
OPC UA (AutoID Companion Specification)
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
ClassificationEnvironmental condition A (controlled environment)
Ambient temperature-20 ... 70 °C (-4 ... 158 °F) (Operation with nontransmission periods, adjustable)
-20 ... 50 °C (-4 ... 122 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree2
Degree of protectionIP67
ConnectionPower supply: M12 connector
Protective earth: M4 earthing screw
Ethernet: M12 plug connection
Material
HousingPA 6.6
Basediecast aluminum
Mass770 g
Dimensions
Height63 mm
Width112 mm
Length114 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert