Select Your Country

Go to global website

ENA58IL-R15YY5-1212SG1-RBY:01 Absolute rotary encoder

Key Benefits at a Glance

  • SSI interface
  • Recessed hollow shaft
  • Resolution: 12 singleturn, 12 bit multiturn
  • Free of wear magnetic sampling
  • High resolution and accuracy

Show more

Product Compliance: USA - cULus LISTED
SSI interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENA58IL-R15YY5-1212SG1-RBY:01

Detection typemagnetic sampling
Device typeAbsolute rotary encoder
Linearity error≤ ± 0.1 °
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Operating voltageUB4.5 ... 30 V
No-load supply currentI0typ. 50 mA
Power consumptionP0approx. 1.5 W
Time delay before availabilitytv< 450 ms
Output codeGray code
Code course (counting direction)cw ascending
Interface typeSSI
Resolution
Single turn12 Bit
Multiturn12 Bit
Transfer rate0.1 ... 2 MBit/s
Cycle time< 100 µs
Standard conformityRS 422
Fixed cable with plugcable ∅8 mm, 8 x 2 x 0.14 mm2 , length 300 mm , M12 connector, 8-pin
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 200 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 1000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Operating temperaturecable, movable installation: -5 ... 70 °C (23 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Material
Housingnickel-plated steel , painted
FlangeAluminum
ShaftStainless steel
Massapprox. 300 g
Rotational speedmax. 12000 min -1
Moment of inertia50 gcm2
Starting torque< 5 Ncm
Shaft load
Axial24 N
Radial198 N
Angle offset± 0.9 °
Axial offset± 0.3 mm static
Radial offset± 0.5 mm static
Scope of deliverySpring plate is enclosed as accessory
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert