Select Your Country

Go to global website

VisuNet RM Shell 6 Upgrade-Package Thin Client Firmware

Key Benefits at a Glance

  • Upgrade HMI devices from RM Shell 5 to RM Shell 6 (based on Windows® 10 IoT LTSC 2021)
  • Easy download of new images
  • Contains COA label that licenses the thin client for the new operating system
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VisuNet RM Shell 6 Upgrade-Package

VisuNet RM Shell 6 Upgrade-Package for VisuNet Remote Monitors and Box Thin Clients
Operating systemBefore upgrade: VisuNet RM Shell 5 (based on Windows 10 LTSC 2019 or LTSB 2016)
After upgrade: VisuNet RM Shell 6 (based on Windows 10 LTSC 2021)
LicensingA new Windows licence is included in the VisuNet RM Shell 6 (based on Windows 10 LTSC 2021) Upgrade-Package that needs to be purchased.
PRO license key, Emerson DRDC license key, VisuNet CC license key must be renewed.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert