Select Your Country

Go to global website

TAB-IND10WIUAB1F1XXJX.1 Tablet computerTab-IND®

Key Benefits at a Glance

  • Rugged, industrial-grade tablet computer
  • Mobility and flexibility with multiple accessories
  • Enterprise durability and longevity meets sleek design
  • Front facing NFC antenna
  • Developed in-house
  • IP 65 protection class

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of TAB-IND10WIUAB1F1XXJX.1

Tab-IND (industrial grade), 10-inch display, Windows® 10, Wi-Fi 6, Intel® N100, 8 GB RAM, 128 GB storage, GNSS, with fingerprint sensor and scanner frame
ProcessorIntel® N100, Quad Core Processor 2.9 GHz
RAM8 GB LPDDR5
Camera
Front camera13 MP
Main camera13 MP
ScannerReadable codes (among others):
Code 39 (4 / 5 / 20 mil)
Code 128 (5 mil)
PDF417 (5 mil)
Data Matrix (10 mil)
UPCA
Internal data memory128 GByte UFS
Optional data memorymicroSDXC Card Slot, accessible by end user
SensorsE-compass, accelerometer, gyro, ambient light sensor, proximity sensor
Fingerprint sensor
Display
Touch screen technologyMulti-touch
Screen size10.1"
Aspect ratio16:10
Screen resolution1920 x 1200 (WUXGA)
Brightness660 cd/m2
Special FeaturesPassive stylus support (4 mm tip)
Glove support (support of cotton gloves)
Improved usage in wet environments (rain & outdoor)
Battery type37.19 Wh 7.7 V 4830 mAh
Operating durationup to 14 h
I/O portsUSB-C, USB 3.1 Gen 1, PD (12V/3A) and DP 1.2 (for fast charging & debugging)
Docking connector: USB 3.1 Gen 1, HDMI 1.4b
SmartBack Connector for easy USB accessory integration
WLANIEEE 802.11 ac+r/k/v, Wi-Fi 6, WiDi
BluetoothBluetooth® 5.3
Bluetooth® Low Energy
GPS sensorGPS, GNSS, Galileo
NFCFront-facing NFC Secure element
Operating systemWindows® 10 IoT Enterprise x64
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity10 % ... 90 %
Degree of protectionIP65
Massapprox. 920 g
Dimensions
W x H x D291.2 mm x 194.6 mm x 13 - 27 mm
Approved forEU (UK), US, CA, AU, JP, MX
Scope of deliveryTab-IND®
with mounted scanner frame
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert