Select Your Country

Go to global website

F*-LBF-I1.32 Surge ProtectorFieldConnex® Fieldbus

Key Benefits at a Glance

  • Surge Protector in stainless steel housing
  • Intrinsically safe, FISCO or Entity
  • Surge protection for '+' and '-' fieldbus lead
  • Choice of threads 20 mm or 1/2" NPT
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA

Show more

FieldConnex® interface
Product Compliance: Europe – CE
FOUNDATION Fieldbus interface
PROFIBUS interface
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of F*-LBF-I1.32

Surge protector, threaded, for installation via threaded inlet in field housing (Ex ia), IP67
Design / MountingOutside installation
Installation in hazardous areaZone 1
Rated voltageUr32 V
Rated currentIr550 mA
Nominal discharge current (8/20 µs)In
per line10 kA
total10 kA
Max. surge current (8/20 µs)Imax10 kA
Voltage protection level at max. rated current
Line/Line58 V
Line/Earth1700 V
Voltage protection level at 1 kV/µsec
Line/Line50 V
Line/Earth1.2 kV
Reaction timetA
Line/Linemax. 1 ns
Line/Earthmax. 100 ns
Capacitance
Line/Line25 pF
Line/Earth15 pF
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Surge protectionIEC 61643-21
Ambient temperature-50 ... 80 °C (-58 ... 176 °F)
Storage temperature-50 ... 85 °C (-58 ... 185 °F)
Core cross section1.3 mm2
Housing materialStainless steel 1.4401/316
Degree of protectionIP00/IP67 if correctly installed
Mass160 g
Mountingscrew mounting
EU-type examination certificateKEMA 04 ATEX 1317 X
MarkingEx-Hexagon II 2(1)G Ex ia [ia Ga] IIC T6...T5 Gb
VoltageUiEntity 30 V , FISCO 17.5 V
CurrentIiEntity 550 mA , FISCO 380 mA
PowerPiEntity 3 W , FISCO 5.32 W
Internal capacitanceCinegligible 0 nF
Internal inductanceLi negligible 0 µH
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012
IECEx approval
IECEx certificateIECEx KEM 09.0081X
IECEx markingEx ia [ia Ga] IIC T6...T5 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert