Select Your Country

Go to global website

PAD-EX01P12DZ2INDC516256LTE000 Tablet computerPad-Ex® 01 P12

Key Benefits at a Glance

  • 12th generation Intel® Core processor, Windows® 11 Pro
  • Intel® Wi-Fi 6E
  • 11.6" FHD DynaVueWindows® SR display with 1000 nits
  • Can be used in sunlight
  • 8 MP camera with autofocus and LED flash
  • Thunderbolt® 4
  • Micro HDMI
  • 6 keys, including 2 user-definable keys
  • TPM 2.0
  • Support for 4G LTE and GPS/Augmented Reality
  • Sierra Wireless EM 7565 Module
  • MIL-STD-810H / MIL-STD-461F standard

Show more

Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PAD-EX01P12DZ2INDC516256LTE000

Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for India
ProcessorIntel® Core i5-1235U, 12. Gen.
RAM16 GByte DDR5
Camera
Front camera2 MP
Main camera8 MP Autofocus
Internal data memory256 GByte NVMe PCIe SSD
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Display
Touch screen technologyCapacitive multitouch
Panel typeTFT, LCD
Screen size29.5 cm (11.6 ")
Aspect ratio16:9
Resolution1920x1080 (Full HD)
Brightness1000 cd/m2 (nit)
Colors16 Mio.
Special FeaturesCan be operated while wearing gloves
KeyOn/off
Volume up / down
Windows Touch button
Barcode / Camera Touch Button
Programmable Touch Button
Battery typeLi-Ion battery
43.29 WH 11.1 V 3900 mAh
I/O ports1x Thunderbolt® 4
1x USB 3.2 Gen 2 (Type A)
1x Micro-HDMI
1x Audio in/out (combo jack)
1x microSD card (microSDXC)
1x Docking connector (35-pin Pogo)
1x DC-In jack
Mobile standard
3GHSPA+
B1, B2, B4, B5, B6, B8, B9, B19
4GLTE
Please note (only U.S. market): AT&T is the only supported mobile carrier for the U.S. market.
 
B1, B2, B3, B4, B5, B7, B8, B9, B12, B13, B18, B19, B20, B26, B28, B29, B30, B32, B41, B42, B43, B46, B48, B66
WLANIntel® Wi-Fi 6E AX211 (802.11a/b/g/n/ac/ax)
BluetoothBluetooth® 5.3
GPS sensorGPS, Glonass, Beidou, Galileo
SIM card1x Nano SIM
Operating systemWindows® 11 Pro (64 Bit)
TPM 2.0
LanguagesDeutsch , English (default)
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Storage temperature-10 ... 55 °C (14 ... 131 °F)
Degree of protectionIP64
MIL-STD-810H / MIL-STD-461F
Mass1200 g
Dimensions
W x H x D298 mm x 192 mm x 20 mm
ATEX approval
Certificate of conformityEPS 16 ATEX 1 163 X
ATEX markingEx-Hexagon II 3G Ex ic op is IIC T4 Gc IP64
[exsign] II 3D Ex ic op is IIIB T135°C Dc IP64
IECEx approval
IECEx certificateIECEx EPS 16.0072X
IECEx markingEx ic op is IIC T4 Gc IP64
Ex ic op is IIIB T135°C Dc IP64
Approved forIndia
Scope of deliveryPad-Ex®
Power supply
Power cable
Dock Connector with Pass-Through
Hand strap
Documentation
Stylus pen with tether
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert