Select Your Country

Go to global website

SB3,5-E2 Inductive slot sensor

Key Benefits at a Glance

  • 3.5 mm slot width
  • 3-wire DC
In stock82.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of SB3,5-E2

Switching functionNormally open (NO)
Output typePNP
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 mm
Output polarityDC
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 3000 Hz
HysteresisH0 ... 0.6 mm
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 7 mA
Switching state indicatorLED, yellow
MTTFd2590 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeflexible leads LiY , 500 mm
Core cross section0.14 mm2
Housing materialPBT
Degree of protectionIP67
Dimensions
Height15 mm
Width10 mm
Length19.5 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert