Select Your Country

Go to global website

TSI40N Incremental rotary encoder

Key Benefits at a Glance

  • Compact design
  • Up to 1024 ppr
  • 4.75 V ... 30 V with short-circuit proof push-pull output
  • RS 422 functionality at 5 V operation
  • Tangential cable outlet

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of TSI40N

Detection typephotoelectric sampling
Pulse countmax. 1024
Operating voltageUB4.75 ... 30 V DC
5 V DC for RS-422
No-load supply currentI0max. 55 mA
Output typepush-pull, incremental or RS-422, incremental
Voltage dropUd≤ 2.5 V (< 2.5 V)
Load currentmax. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof)
Output frequencymax. 100 kHz (max. 100 kHz)
Rise time980 ns (225 ns)
De-energized delaytoff980 ns (225 ns)
Cable∅6 mm, 8 x 0,128 mm2
connection with plug M12, 8-pin, L = 0.2 m
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN IEC 61000-6-4:2019
Noise immunityEN IEC 61000-6-2:2019
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Operating temperature-10 ... 70 °C (14 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Material
HousingPolycarbonate
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 180 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 4.3 gcm2
Starting torque≤ 0.2 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length43 mm
Diameter40 mm
Life span≥ 2 x 109 revolutions (max. shaft loading)
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert