Select Your Country

Go to global website

PMI104-F90-IU-V1 Inductive positioning system

Key Benefits at a Glance

  • Analog output 0 V ... 10 V/4 mA ... 20 mA
  • Measuring range 0 ... 104 mm
In stock552.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of PMI104-F90-IU-V1

Switching element functionanalog, current or voltage output
Object distance0.5 ... 3 mm , recommended: 2 mm
Measuring range0 ... 104 mm
Linearity range1 ... 103 mm
Operating voltageUB18 ... 30 V DC
Reverse polarity protectionreverse polarity protected
Linearity errorwithin measuring range: ± 0.8 mm
within linearity range: ± 0.4 mm
Repeat accuracyR± 0.1 mm
Resolution125 µm
Temperature drift± 0.5 mm (-25 °C ... 70 °C)
No-load supply currentI0≤ 40 mA
Operating voltage indicatorLED green
MTTFd320 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output type1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V
Load resistorcurrent output: ≤ 400 Ω
voltage output: ≥ 1000 Ω
Short-circuit protectionvoltage output: pulsing
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection type4-pin, M12 x 1 connector
Degree of protectionIP67
Material
HousingABS
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Dimensions
Height41 mm
Width23 mm
Length126 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert