Select Your Country

Go to global website

GD18-S/GV18-S/115/120 Thru-beam sensor

Key Benefits at a Glance

  • Efficient Line in a short M18 plastic housing for standard applications
  • Very high detection range
  • 4 LEDs indicator for 360° visibility
  • Sidelookerversion
  • DC voltage version

Show more

Please contact us for exact delivery estimation.213.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of GD18-S/GV18-S/115/120

Thru-beam sensor, M18 threaded housing design, plastic housing, side optical face, 12 m detection range, red light, light/dark on, DC version, 2 PNP outputs, fixed cable
EmitterGD18-S/115
ReceiverGV18-S/115/120
Effective detection range0 ... 12 m
Threshold detection range17.5 m
Light sourceLED
Light typemodulated visible red light , 640 nm
Diameter of the light spotapprox. 650 mm at 17.5 m
Opening angleapprox. 2 °
Optical facelateral
Ambient light limit30000 Lux
MTTFd630 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 20 mA
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
Protection classII, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC
Optical facePMMA
Massapprox. 75 g per device
Dimensions
Length39.8 mm
Diameter18 mm
Thread sizeM18
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert