Select Your Country

Go to global website

DTM Generic HART Universal DTM

Key Benefits at a Glance

  • Device DTM
  • For HART multiplexers
  • Communication DTM
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of DTM Generic HART

Device type manager (DTM) for HART communication
DescriptionUniversal DTM for parameterization of individual HART sensors via "universal" commands and "common practice" commands (manufacturer: ICS)*
* Note: DTMs only work in conjunction with FDT frame application e. g. PACTware.
Hardware requirements- processor min. 500 MHz
- working memory: min. 256 MB
- hard disk space: min. 200 MB
- graphic resolution 1024 x 768
Depending on the complexity of the project and the DTMs used, the memory requirement may be several times higher.
Software requirementsoperating system:
- Microsoft Windows 7, Windows 8 or Windows 10
internet browser:
- Microsoft Internet Explorer 4.0 or higher
software components for installation
- Microsoft .Net Framework 3.5 or higher
- FDT framework program PACTware 5.X or higher
- the application-specific device type manager
LanguagesGerman, English, French, Spanish, Russian can be selected
InstallationAdministrator rights are required For installation in Windows.
Configuration
Representation of the system configurationGraphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously.
System planning, application processingGeneration of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert