Select Your Country

Go to global website

DTM HART Multiplexer Device Type Manager (DTM)

Key Benefits at a Glance

  • Human machine interface
  • For HiDMux2700
  • For KFD2-HMM-16/KFD0-HMS-16
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of DTM HART Multiplexer

Device type manager (DTM) for HART communication
DescriptionFDT frame application of PACTware Consortium e. V. for use of FDT 1.2 compatible system, device,-and communication manager of individual manufacturers. Presence of the Microsoft .NET Framework is a condition.
ConnectionThe HART multiplexer can be accessed by a RS-485 interface.
For the connection to a PC the RS-485 to USB interface converter I-7561 is available.
Hardware requirementssee release notes
Software requirementssee release notes
LanguagesEnglish
Lincense agreementThe software is provided with a full license and includes the complete FDT DTM functionality.
Configuration
Representation of the system configurationGraphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously.
System planning, application processingGeneration of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels.
Operating conditionssee release notes
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert