Select Your Country

Go to global website

DTM FieldConnex FieldConnex® DTM Collection

Key Benefits at a Glance

  • User interface for PROFIBUS components
  • Simple access to measurements, diagnostic and configuration data
  • Supports any FDT/DTM host
FieldConnex® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of DTM FieldConnex

DescriptionDevice type manager for FieldConnex® components:
HD2-GTR-4PA, PROFIBUS DP/PA gateway , *D0-TI-Ex8.PA.*, temperature multi-input device for PROFIBUS PA
, *D0-MIO-Ex12.PA*, multi-input/output for PROFIBUS PA , *D0-TI-Ex8.PA.*, temperature multi-input device for PROFIBUS PA
Hardware requirementssee release notes
Software requirementsOptional: Unzip tool
Administrative privileges for the software installation
Operating systemsee release notes in the software package
LicensingFull license included
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert