Select Your Country
KFD0-SD2-Ex1.10100 Solenoid Driver
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (loop powered)
- Current limit 100 mA at 10 V DC
- Up to SIL 3 acc. to IEC/EN 61508




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD0-SD2-Ex1.10100
Signal type | Digital Output |
Safety Integrity Level (SIL) | SIL 3 |
Rated voltage | Ur | 20 ... 35 V DC , loop powered |
Power dissipation | < 1.2 W (Ui ≤ 30 V) |
Connection side | control side | |
Connection | terminals 7, 8 | |
Rated voltage | Ur | 20 ... 35 V DC |
Current | 150 mA at 20 V input voltage, load = 100 Ω 100 mA at 35 V input voltage, load = 100 Ω |
Connection side | field side | |
Connection | terminals 1+, 2- | |
Internal resistor | Ri | ≤ 68 Ω |
Current | Ie | ≥ 100 mA |
Voltage | Ue | ≥ 9.5 V |
Open loop voltage | Us | min. 16.2 V |
Output current | 100 mA | |
Output signal | These values are valid for the rated operating voltage 20 ... 35 V DC. | |
Energized/De-energized delay | single operation: typ. 1.7 ms/50 µs; periodical: typ. 5 µs/50 µs |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2004 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BASEEFA 06 ATEX 0252 | |||||||||||||
| ||||||||||||||
Input | ||||||||||||||
| ||||||||||||||
Certificate | TÜV 99 ATEX 1499 X | |||||||||||||
| ||||||||||||||
Galvanic isolation | ||||||||||||||
| ||||||||||||||
Directive conformity | ||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.