Select Your Country

Go to global website

OIT200-F113-B12-CB High temperature identification system

Key Benefits at a Glance

  • High-temperature code carrier up to 500 °C (932 °F)
  • Sturdy and compact design
  • Integrated illumination
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OIT200-F113-B12-CB

Optical high temperature identification system, 140  to  200 mm
Light sourceIntegrated LED lightning
Light typeinfrared
SymbologiesHole matrix
Data format: decimal
Data capacity: 6 (numerical)
Orientation: omnidirectional
Read distance140 ... 200 mm (factory setting) max. 260 mm
Reading field210 mm x 135 mm at max. read distance
Evaluation frequency5 Hz
Target velocitytriggered max. 0.5 m/s
MTTFd51 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: supply
LED green: ready
Function indicatorYellow LED: trigger
Yellow LED: code read
Red LED: pre-fault
Red LED: group error
Operating voltageUB24 V DC ± 15% , PELV
Operating currentIB250 mA without output drivers
Physical Ethernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type1 trigger input 2 control unit inputs , optically decoupled
Input currentapprox. 1 mA at 24 V DC
Number/Type1 electronic output, PNP, optically decoupled
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61326-1:2013
Photobiological safetyEN 62471:2008 exempt group
CE conformityCE
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP64
Connection8-pin Harting HAN
RJ-45
5-pin M12 socket
Supplied ferrite sleeve for suppression of the Ethernet cable
Material
HousingMetal /high-grade steel powder coated
Massapprox. 3100 g
Dimensions
Height116 mm
Width188 mm
Depth297 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert