Select Your Country

Go to global website

CCN15-30GS60-E2-V1 Capacitive sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • Operating distance adjustable via potentiometer
  • High EMC resistance
  • Stainless steel version
  • Operating voltage range 10 V ... 60 V DC

Show more

In stock220.00 AUD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CCN15-30GS60-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.1 mm
Output type3-wire
Installation conditions
A18 mm
B10 mm
C30 mm
F60 mm
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 10 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.8 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 50 ms
Switching state indicatorLED, yellow
MTTFd759 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Potentiometersensitivity adjustment
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length60 mm
Diameter30 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert