Select Your Country

Go to global website

TopScan-S-MS/L900 Active infrared scanner

Key Benefits at a Glance

  • Moving presence sensor for swing doors
  • Configurable for a wide range of door leaf widths
  • Category 2, tested and certified to DIN 18650/EN 16005
  • Modular construction with master/slave modules
  • Safe function even on difficult floors
  • Each beam can be adjusted individually
  • Easy adjustment of transmitter for hinge side/ opposite hinge side
  • Double-beam version

Show more

Approval
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of TopScan-S-MS/L900

Single or multi-beam light curtain for individual protection according to DIN 18650/EN16005
Detection range min.0 ... 1500 mm
Detection range max.0 ... 2500 mm
Reference targetMinimum degree of reflection of the floor: 6 %
Minimum degree of reflection to objects being detected: 0 %
Light sourceIRED
Light typemodulated infrared light 875 nm
Black-white difference (6 %/90 %)< 2 % at 2000 mm sensor range
Number of beams2 (number of built-in sensor modules AIR)
Operating modeBackground evaluation
Diameter of the light spot1.1 cm x 8.3 cm at 2000 mm sensor range
ResolutionReference object CA DIN 186850-1/EN 16005 in all applicable locations
Safety Integrity Level (SIL)SIL 1
Performance level (PL)PL c
CategoryCat. 2
MTTFd880 a per module
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Function indicatorLED red/green
Control elementsSensing range adjuster ; Adjuster for edge monitoring left/right
Operating voltageUB24 V DC +/- 20 %
No-load supply currentI0140 mA
Test inputactive at U = 11 V DC at 30 V DC inactive at U = -3 V DC at 5 V DC
Switching typeRelay de-energized at object inside the scanning range
Signal outputRelay, 1 alternator
Switching voltage5 V ... 30 V AC/DC
Switching currentmax. 300 mA
Response time≤ 70 ms
Functional safetyISO 13849-1
Product standardEN 12978 ; EN 16005 ; DIN 18650
CCC approvalCCC approval / marking not required for products rated ≤36 V
TÜV approvalTÜV NORD
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Relative humidityHumidity at 20 °C: < 90 %
Humidity at 60 °C: < 50 %
Housing length L900 mm
Mounting heightmax. 2500 mm
Degree of protectionIP52 , IP54 Optional (with special seal)
Connectionscrew terminals ; Cable cross-section 0.3 mm2 ... 1.3 mm2 (AWG26-16), single-stranded/multistranded CU
Material
Housingaluminum / ABS
Optical facePMMA
Dimensions
Height42 mm
Depth37 mm
Length900 mm
Cable lengthmax. 30 m
NoteSafety fuse ≤ 1 A (slow-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert