Select Your Country

Go to global website

VBA-4E1A-KE3-ZEJ/SR AS-Interface safety module

Key Benefits at a Glance

  • Safety output module with diagnostic node
  • Safe relay output with galvanically isolated contact sets
  • Assigns a complete address for the safe output and one A/B address for the inputs
  • 4 inputs can be used either for diagnostics and EDM or as standard inputs
  • Applications up to category 4/PL e/SIL 3
  • Several safe output modules can be grouped into one enabling circuit

Show more

Please contact us for exact delivery estimation.744.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
AS-Interface® interface
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VBA-4E1A-KE3-ZEJ/SR

KE3 control cabinet module, 4 inputs, 1 control-safe relay output
Node typeA/B node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
UL File NumberE223772
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
LED FAULTerror display; LED red
red: communication error
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 4 LED yellow
LED OUTFor flashing patterns see diagnostics table
LED ALARMPLC reports alarm; red LED
Auxiliary voltage (input)UEXT12 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 30 mA (without sensors) / max. 200 mA
Protection classIII
Surge protectionUEXT, Ue: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V DC
Current loading capacity≤ 90 mA, overload- and short-circuit proof (INT)
Input current≤ 8 mA (limited internally)
Sensor supply≤ 90 mA
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 4 mA
Signal delay< 2 ms (input/AS-Interface)
Signal frequency≤ 250 Hz
Number/Type1 safety relay output
Supplyfrom AS-Interface
Nominal load
Per contact3 A / 24 V DC; 3 A / 230 V AC
Usage categoryDC-13 and AC-15
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
InputEN 61131-2
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005 EN 62026-2:2013
ProfileS-7.A.E
IO code7
ID codeA
ID1 code5 (Can be changed to 7 or F)
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 E0 LED ALARM
Diagnosis (see table Device colors)
D1 E1 OUT1 (see P1)
D2 E2 -
D3 E3 = 1.Y1 -
Parameter bits (programmable via AS-i)function
P0not used
P1Output linkage:
P1 = 1: safe output switches on release.
P1 = 0: safe output switches on release and OUT1=1
P2ID1=5
not used
ID1=7 or F
P2 = 0 IN3 is input
P2 = 1 IN3 notifies of release
P3not used
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Dimensions
Height99 mm
Width22.5 mm
Length107 mm
MountingDIN mounting rail
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert