Select Your Country

Go to global website

OIT300-F113-B12-CB2 High temperature identification system

Key Benefits at a Glance

  • High-temperature code carrier up to 500 °C (932 °F)
  • Sturdy and compact design
  • Integrated illumination
  • Large sensing range
  • High depth of focus

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OIT300-F113-B12-CB2

Optical high temperature identification system, 100  to  270 mm
Light sourceIntegrated LED lightning
Light typeinfrared
SymbologiesHole matrix
Value range: 4-digit numerical,
between 1 and 4095
Code carrier size: 80 mm x 36 mm
Read distanceadjustable 100 ... 270 mm
Depth of focus± 50 mm
Reading field210 mm x 160 mm at max. read distance
Evaluation frequency5 Hz
Target velocitytriggered max. 0.5 m/s
MTTFd51 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: supply
LED green: ready
Function indicatorYellow LED: trigger
Yellow LED: code read
Red LED: pre-fault
Red LED: group error
Operating voltageUB24 V DC ± 15% , PELV
Operating currentIB250 mA without output drivers
Physical Ethernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type1 trigger input 2 control unit inputs , optically decoupled
Input currentapprox. 1 mA at 24 V DC
Number/Type1 electronic output, PNP, optically decoupled
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61326-1:2013
Photobiological safetyEN 62471:2008 exempt group
CE conformityCE
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP64
Connection8-pin Harting HAN
RJ-45
2 x 5-pin M12 socket
Supplied ferrite sleeve for suppression of the Ethernet cable
Material
Housingdiecast aluminum powder coated
Massapprox. 4000 g
Dimensions
Height101 mm
Width261 mm
Depth171 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert