Select Your Country

Go to global website

CBB4-12GH60-E2-V1 Capacitive sensor

Key Benefits at a Glance

  • 4 mm flush
  • Operating distance adjustable via potentiometer
  • Suitable for foodstuff conditions
  • Resistant against aggressive media
In stock208.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of CBB4-12GH60-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn4 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 2.88 mm
Output type3-wire
Installation conditions
A0 mm
B0 mm
C15 mm
F15 mm
Operating voltageUB10 ... 36 V DC
Switching frequencyf0 ... 50 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 12 mA
Switching state indicatorLED, yellow
MTTFd636 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Potentiometersensitivity adjustment
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4404 / AISI 316L
Sensing facePEEK
Degree of protectionIP65
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length60 mm
Diameter12 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert