Select Your Country

Go to global website

9404 10*10 Coupling

Key Benefits at a Glance

  • Very high torsion spring stiffness
  • Suitable up to 12.000 rpm
  • Well misalignment compensation
  • Vibration- isolating
  • Electrically insulating

Show more

In stock115.00 AUD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of 9404 10*10

Spring disk coupling
Shaft diameterd1 = 10 mm , d2 = 10 mm
Material
FlangeAluminum
Spring washersplastic
Massapprox. 28 g
Rotational speedmax. 12000 min -1
Max. torque0.6 Nm
Radial offsetmax. ± 0.3 mm
Axial offsetmax. ± 0.4 mm
Angle errormax. ± 2.5 °
Torsional rigidity50 Nm / rad
Mountingclamping flange
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert