Select Your Country

Go to global website

PMI360DV-F130-IU2E2-V15 Ind. angular measuring system

Key Benefits at a Glance

  • Analog output, load-dependent voltage or current
  • 2 configurable switching frames
  • Parameterizable measuring range
Please contact us for exact delivery estimation.646.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT
  • ZH

Technical data of PMI360DV-F130-IU2E2-V15

Measuring rangemax. 360°
min. 45°
Adjustment range2 switch frames programmable , min. 5°, max. 360°
Rotational speedmax. 100 min-1
Operating voltageUB18 ... 30 V DC
Reverse polarity protectionreverse polarity protected
Repeat accuracyR± 0.25 °
Resolution0.2 °
Temperature drift0.02 ° / °C (-25 °C ... 70 °C)
No-load supply currentI0≤ 45 mA
Time delay before availabilitytv1 s
MTTFd450 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED yellow 1switching state, Switching output 1
LED yellow 2switching state, Switching output 2
LED PWR/ERRStatus display LED, green/red (Power on / missing actuator / keylock)
LED U/IActivator within measuring range
Output type2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected , programmable
Operating currentIL≤ 100 mA
Switching hysteresis1 °
Voltage drop≤ 3 V
Short-circuit protectionpulsing
Output typecurrent output or voltage output (load dependend)
4 ... 20 mA (RL < 400 Ω)
0 ... 10 V (RL > 3.3 kΩ)
Linearity error± 0.6 ° , (with original actuator)
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67
Material
HousingPBT
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Mass180 g
Dimensions
Height26.5 mm
Width76.5 mm
Length120 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert