Select Your Country

Go to global website

SPJB-**-AL*.*** Segment Protector Junction Box, Aluminum

Key Benefits at a Glance

  • Intrinsically safe (Ex ic)/non-incendive outputs
  • Anodized aluminum, IP67
  • Configurable cable entries for trunk and spurs
  • Packaged solution
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Class I, Division 2

Show more

FieldConnex® interface
Product Compliance: Europe – CE
FOUNDATION Fieldbus interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SPJB-**-AL*.***

Design / MountingOutside installation
Installed componentsSegment Protector R2-SP-IC*
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % , no moisture condensation
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP67
Cable entrycable gland and stopping plug options see separate table
Material
HousingAluminum
Surfaceepoxy polyester paint
SealPolyurethane (PUR) , one-piece
Material thicknessenclosure body: 4 mm
enclosure cover: 3 mm
Dimensions(W x H x D)
114 x 258 x 84 mm
Mountingpanel mount with M6 slots
Groundinggrounding bolt on enclosure body and enclosure cover
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert