Select Your Country

Go to global website

AS-Interface Power Calculator AS-Interface software

Key Benefits at a Glance

  • Straightforward operation
  • Checks to make sure AS-i network configuration is Okay
  • Calculates Voltage drop of AS-i cable
  • Calculates AS-i and Auxiliary power supply load
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of AS-Interface Power Calculator

AS-Interface Power supply and network checking utility
DescriptionSoftware to help users choose the correct power supply, check voltage drop is not too large, and verify the configuration of an AS-Interface network
Hardware requirementsIntel® Pentium® III processor or better
20 GB of available hard disk memory
521 MB RAM
CD-ROM or DVD drive
Serial interface on PC
Operating systemMicrosoft Windows Win 98 SE, Win Me, Win 2000, Win XP, NT4, Vista 32 Bit
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert