Select Your Country

Go to global website

ML100-8-H-350-RT/103/115a Background suppression sensor

Key Benefits at a Glance

  • Miniature design
  • Easy to use
  • Very bright, highly visible light spot
  • Full metal thread mounting
  • Highly visible LEDs for Power ON and switching state
  • Not sensitive to ambient light

Show more

Please contact us for exact delivery estimation.209.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ML100-8-H-350-RT/103/115a

Triangulation sensor with background suppression, 350 mm adjustable detection range, red light, light/dark on, pnp output, fixed cable with M8 plug
Detection range5 ... 350 mm
Detection range min.5 ... 30 mm
Detection range max.5 ... 350 mm
Adjustment range30 ... 350 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
Polarization filterno
Black-white difference (6 %/90 %)< 18 % at 350 mm
Diameter of the light spotapprox. 20 mm at a distance of 350 mm
Opening angleapprox. 4 °
Optical facefrontal
Ambient light limitEN 60947-5-2:2007+A1:2012
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Function indicatorLED yellow: lights when object is detected
Control elementsSensing range adjuster
Control elementsLight-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 20 mA
Switching typeThe switching type of the sensor is adjustable. The default setting is: light-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time1 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection300 mm fixed cable with M8 connector, 4-pin
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 20 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm
Cable length0.3 m
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert